IESNA:LM-63-2002
[TEST]P1296684
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R35W2N902750DE010 E3DL1GPH_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R35 optic, 2700K CCT AND, 90CRI , E3DL1GPH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]357
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
821.1 819.8 816 808.6 799.7 786.1 769.2 750.1 728.8 704.3
677.1 646.9 615.3 580 546.4 508.7 417.4 331.1 254.7 193.2
144 106 77.8 56 39.7 27.8 19.4 13.2 8.8 5.8
4.4 4.1 3.7 3.4 3.1 2.4 2 2 1.7 1.4
1 1 0.7 0.3 0.3 0
